ADV7342

NOT RECOMMENDED FOR NEW DESIGNS

Multiformat Video Encoder Six, 11-Bit, 297 MHz DACs

Part Models
1
1ku List Price
price unavailable

Part Details

  • 1.8V/3.3V interface support
  • 74.25 MHz 20-/30-bit high definition input support
  • 6, 11-bit, 297 MHz video DACs
  • NTSC M, PAL B/D/G/H/I/M/N, PAL 60 support
  • NTSC and PAL square pixel operation (24.54 MHz/29.5 MHz)
  • Multiformat video input support
  • Multiformat video output support
  • Macrovision® Rev 7.1.L1 (SD) and Rev 1.2 (ED) compliant
  • Simultaneous SD and ED/HD operation
  • Programmable features
  • Copy generation management system (CGMS)
  • Closed captioning and wide screen signaling (WSS)
  • Integrated subcarrier locking to external video source
  • Qualified for automotive applications
ADV7342
Multiformat Video Encoder Six, 11-Bit, 297 MHz DACs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-ADV7342

ADV7342 Evaluation Board

Product Details

This page provides documentation and ordering information for the ADV7342 Multiformat Video Encoder Six, 11-Bit, 297 MHz DAC evaluation board.

EVAL-ADV7342
ADV7342 Evaluation Board

Latest Discussions

Recently Viewed