ADV7196A

Obsolete

Multi-format Progressive Scan/ HDTV Encoder with three 11-Bit DACs, 10-Bit Data Input and Macrovision

Viewing:

Part Details

  • YCrCb in 2 × 10-Bit (4:2:2) or 3 × 10-Bit (4:4:4) Format Compliant to SMPTE-293M (525p), ITU-R.BT1358 (625p), SMPTE274M (1080i), SMPTE296M (720p) and Any Other High Definition Standard Using Async Timing Mode
  • RGB in 3 × 10 Bit (4:4:4) Format
  • YPrPb Progressive Scan (EIA-770.1, EIA-770.2)
  • YPrPb HDTV (EIA-770.3)
  • RGB Levels Compliant to RS-170 and RS-343A
  • 11-Bit and Sync (DAC A)
  • 11-Bit DACs (DAC B, DAC C)
  • Internal Test Pattern Generator with Color Control
  • Y/C Delay (±)
  • Gamma Correction
  • Individual DAC On/Off Control
  • 54 MHz Output (2× Oversampling)
  • Sharpness Filter with Programmable Gain/Attenuation
  • Programmable Adaptive Filter Control
  • Undershoot Limiter
  • I2C® Filter
  • VBI Open Control
  • Macrovision Rev. 1.0 (525p)
  • CGMS-A (525p)
  • 2-Wire Serial MPU Interface
  • Single Supply 3.3 V Operation
  • 52-MQFP Package
ADV7196A
Multi-format Progressive Scan/ HDTV Encoder with three 11-Bit DACs, 10-Bit Data Input and Macrovision
424431743ADV7196A-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adv7196a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed