ADV7189B
ADV7189B
NOT RECOMMENDED FOR NEW DESIGNSHigh Performance 12-bit Video Decoder with Noise Shaped Video® ADCs
- Part Models
- 2
- 1ku List Price
- Starting From $23.05
Viewing:
Part Details
- Performance upgrade from ADV7189
- High-Accuracy Composite Video Decoding for Professional Applications
- Interrupt Request Output
- Improved sync processing for TV & VCR Inputs
The ADV7189, part of ADI's new generation of integrated video decoders automatically detects and converts a standard analog baseband television signal compatible with worldwide standards NTSC, PAL, or SECAM into 8-bit precision 4:2:2 component video data.
Updates in the B revision include improved performance for noisy or weak signal inputs, better VCR locking capability and various decoder core enhancements. An interrupt request output pin is also added to flag real-time events to the host system.
ADI's ADLLT (Adaptive Digital Line Length Tracking) technology brings advantages to any digital video capture, processing or display application. A proprietary architecture for variable input video quality detection and synchronization, ADLLT enables:
- Stable TV Tuner Signal Capture
- Reliable VCR Signal Capture
- Non-Standard Video Signal Capture
- Automatic Source-Dependent Y/C separation
APPLICATIONS
- DVD recorders
- Video Projectors
- HDD-based PVRs/DVDRs
- LCD TVs
- Set-Top Boxes
- Broadcast & Professional Video Equipment
- PC Video Editing
- Medical & Industrial Video Capture
Documentation
Data Sheet 1
Application Note 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7189BBSTZ | 80-Lead LQFP (14mm x 14mm) | ||
ADV7189BKSTZ | 80-Lead LQFP (14mm x 14mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
ADV7189BBSTZ | ||
ADV7189BKSTZ | ||
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
ADV7189BBSTZ | ||
ADV7189BKSTZ |
This is the most up-to-date revision of the Data Sheet.