ADV7183A
ADV7183A
Obsolete10-Bit NTSC/PAL/SECAM TV & Video Decoder
Viewing:
Part Details
- Three Integrated 54MHz 10-bit ADCs
- 12 Analog Input Channels
- Mulit-Standard PAL, NTSC & SECAM Colour Demodulation
- Composite, S-Video (Y/C) & YPrPb Component Input Support
- ADLLT™ Adaptive Digital Line Length Tracking
- Super Adaptive 5 Line 2D Comb Filtering
- CTI (Chroma Transient Improvement)
- DNR (Digital Noise Reduction)
- Closed captioning, WSS, CGMS, EDTV
- 8-bit or 16-bit YCrCb 4:2:2 output
- 3.3 V analog, 1.8 V digital core &
- 80-lead LQFP Pb-free package
The ADV7183A, part of ADI's new generation of integrated video decoders automatically detects and converts a standard analog baseband television signal compatible with worldwide standards NTSC, PAL, or SECAM into 8-bit precision 4:2:2 component video data.
ADI's ADLLT (Adaptive Digital Line Length Tracking) technology brings advantages to any digital video capture, processing or display application. A proprietary architecture for variable input video quality detection and synchronisation, ADLLT enables:
- Stable TV Tuner Signal Capture
- Reliable VCR Signal Capture
- Non-Standard Video Signal Capture
- Automatic Source-Dependent Y/C seperation
- DVD recorders
- Video Projectors
- HDD-based PVRs/DVDRs
- LCDTVs
- Set-Top Boxes
- PC Video Editing
- Industrial Video Capture
Documentation
Application Note 2
Technical Articles 2
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.