ADV7174
ADV7174
NOT RECOMMENDED FOR NEW DESIGNSChip Scale NTSC/PAL Video Encoder with Macrovision® Copy Protection
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Part Details
- 3 x 10-bit DACs for High Performance Video Output
- Compact 6mm x 6mm 40-lead Package Using CSP Technology
- Advanced Power Management for Power-Sensitive Applications
- 8-bit CCIR-656 Input Port for Digital Video Data
- Programmable Output Options for Composite, S-Video & Component Video Formats
- Industrial Temperature Range
- Available (ADV7174BCP)
The ADV7174 is suitable for a wide range of video applications such as portable DVD player systems or video recorders where package space is as a premium.
The ADV7174 comes in a compact chip-scale package, measuring just 6mm by 6mm square, with options for CCIR656 standard video input, with or without embedded timing information.
Video performance is not compromised. Advanced filtering (SSAF filters) and professional-level video SNR up to -80dB provides for excellent display quality in a compact format.
For more information, download the datasheet today using the links on the left.
APPLICATIONS
- Portable video applications
- Mobile phones
- Digital still cameras
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7174KCPZ-REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
ADV7174WBCPZ-REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
ADV7174KCPZ-REEL | PRODUCTION | |
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
ADV7174KCPZ-REEL | PRODUCTION | |
Dec 10, 2014 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
ADV7174KCPZ-REEL | PRODUCTION | |
Sep 10, 2014 - 14_0177 Conversion of 6x6mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
ADV7174WBCPZ-REEL |
This is the most up-to-date revision of the Data Sheet.