ADV3227

PRODUCTION

750 MHz, 16 × 16 Analog Crosspoint Switch

Part Models
1
1ku List Price
Starting From $62.97

Part Details

  • 16 × 16 high speed, nonblocking switch array
  • Pinout and functionally equivalent to the AD8114 / AD8115
  • Complete solution
    • Buffered inputs
    • Programmable high impedance outputs
    • 16 output amplifiers, G = +1 (ADV3226), G = +2 (ADV3227)
    • Drives 150 Ω loads
  • Operates on ±5 V supplies
  • Low power: 1.3 W
  • Excellent ac performance 
    • −3 dB bandwidth, 200 mV p-p:
      • 200 mV p-p: 820 MHz (ADV3226), 750 MHz (ADV3227)
      • 2 V p-p: 600 MHz (ADV3226), 750 MHz (ADV3227)
    • Slew rate: 2150 V/μs (ADV3226), 2950 V/μs (ADV3227)
  • Serial or parallel programming of switch array
  • 100-lead LFCSP (12 mm × 12 mm)
ADV3227
750 MHz, 16 × 16 Analog Crosspoint Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV3227

ADV3227 Evaluation Board

Product Details

This page contains ordering information for the ADV3227 750 MHz, 16 × 16 Analog Crosspoint Switch evaluation board.

EVAL-ADV3227
ADV3227 Evaluation Board

Latest Discussions

Recently Viewed