Digital Switches & Multiplexers
Analog Devices offers both buffered and passive switches targeting digital signal applications. The Xstream family of buffered digital mux/demux switches offers low loss, low power consumption, and
Go to Product Selection Table
Viewing:
Products in Category
ADV7630
RECOMMENDED FOR NEW DESIGNS
2.25 GHz XpressView HDMI 1:2 Splitter with 4:1 Input Mux
MAX14628
PRODUCTION
Low-Power Headset Detectors with SEND/END Button Support
MAX4888B
PRODUCTION
Up to 8.0Gbps Dual Passive Switches
MAX4888C
PRODUCTION
Up to 8.0Gbps Dual Passive Switches
MAX14531E
PRODUCTION
USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability and ±15kV ESD
AD8155
PRODUCTION
6.5 Gbps Dual Buffer Mux/Demux
AD8158
PRODUCTION
6.5 Gbps Quad Buffer Mux/Demux
AD8153
PRODUCTION
Single-Lane 3.2 G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis
MAX4888A
PRODUCTION
5.0Gbps PCI Express Passive Switches
MAX4889A
PRODUCTION
5.0Gbps PCI Express Passive Switches
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}