ADV3220

PRODUCTION

800 MHz, 2:1 Analog Multiplexer, Gain = +2

Part Models
3
1ku List Price
Starting From $1.88

Part Details

  • Excellent ac performance
    • −3 dB bandwidth
      800 MHz (200 mV p-p)
      730 MHz (2 V p-p)
    • Slew rate: 2800 V/μs
  • Low power: 75 mW, VS = ±5 V
  • Excellent video performance
    • >100 MHz, 0.1 dB gain flatness
    • 0.02% differential gain/0.02° differential phase error (RL = 150 Ω)
  • Gain = +2
  • Low crosstalk of −82 dB at 5 MHz and −60 dB at 100 MHz
  • High impedance output disable allows connection of multiple devices without loading the output bus
  • 8-lead LFCSP
ADV3220
800 MHz, 2:1 Analog Multiplexer, Gain = +2
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADV3220

ADV3220 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADV3219/ADV3220
  • Single board with both 50 Ω and 75 Ω termination
  • ±5 V operation

Product Details

The ADV3219 and ADV3220 are high speed, high slew rate, buffered, 2:1 analog multiplexers. They offer a −3 dB signal bandwidth greater than 800 MHz and channel switch times of less than 20 ns with 1% settling. With −60 dB of crosstalk and −82 dB isolation (at 100 MHz), the ADV3219 and ADV3220 are useful in many high speed applications. The differential gain of less than 0.02% and the differential phase of less than 0.02°, together with 0.1 dB flatness beyond 100 MHz while driving a 75 Ω back terminated load, make the ADV3219 and ADV3220 ideal for all types of signal switching.


The ADV3219/ADV3220 include an output buffer that can be placed into a high impedance state to allow multiple outputs to be connected together for cascading stages without the off channels loading the output bus. The ADV3219 has a gain of +1, and the ADV3220 has a gain of +2; both devices operate on ±5 V supplies while consuming less than 7.5 mA of idle current.


The ADV3219/ADV3220 are available in an 8-lead LFCSP package over the extended industrial temperature range of −40°C to +85°C. This user guide provides all of the supporting documentation for working with the ADV3219-EVALZ/ADV3220-EVALZ evaluation board. Additional information is available in the ADV3219/ADV3220 data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

EVAL-ADV3220
ADV3220 Evaluation Board

Latest Discussions

No discussions on ADV3220 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed