ADV3003

NOT RECOMMENDED FOR NEW DESIGNS

HDMI/DVI TMDS Equalizer

Part Models
2
1ku List Price
Starting From $2.01

Part Details

  • One input, one output HDMI/DVI high speed signal equalizer/driver
  • Enables HDMI 1.3 receive-compliant input
    • Four TMDS channels per input/output
    • Supports 250 Mbps to 2.25 Gbps data rates
    • Supports 25 MHz to 225 MHz pixel clocks
    • Fully buffered unidirectional inputs/outputs
    • Equalized inputs for operation with long HDMI cables (20 meters at 2.25 Gbps)
    • Pre-emphasized outputs
    • Matched 50 Ω input and output on-chip terminations
    • Low added jitter
    • Transmitter disable feature
      • Reduces power dissipation
      • Disables input terminations
  • Single-supply operation (3.3 V)
  • Standards compliant: HDMI receiver, DVI
  • 40-lead, 6 mm × 6 mm, RoHS-compliant LFCSP
ADV3003
HDMI/DVI TMDS Equalizer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV3003

ADV3003 Evaluation Board

Product Details

This page contains ordering information for the ADV3003 evaluation board, used for evaluating the ADV3003 HDMI/DVI TMDS Equalizer.

EVAL-ADV3003
ADV3003 Evaluation Board

Latest Discussions