Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADUM4190

PRODUCTION

High Stability Isolated Error Amplifier

Part Models
10
1ku List Price
Starting From $1.54

Part Details

  • Stable over time and temperature
    • 0.5% initial accuracy
    • 1% accuracy over the full temperature range
  • Compatible with Type II or Type III compensation networks
  • Reference voltage: 1.225 V
  • Compatible with DOSA
  • Low power operation: <7 mA total
  • Wide voltage supply range
    • VDD1: 3 V to 20 V
    • VDD2: 3 V to 20 V
  • Bandwidth: 400 kHz
  • Isolation voltage: 5 kV rms reinforced
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • IEC/EN 60950-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB 4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 645 V peak
  • Wide temperature range
    • −40°C to +125°C ambient operation
    • 150°C maximum junction temperature
ADUM4190
High Stability Isolated Error Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM3190

ADuM3190 Evaluation Board

Product Details

The EVAL-ADuM3190EBZ supports the ADuM3190 isolated error amplifier based on Analog Devices, Inc. iCoupler® technology. The ADuM3190 is ideal for linear feedback power supplies with primary side controllers enabling improvements in transient response, power density and stability as compared to commonly used optocoupler and shunt regulator solutions. Included in the ADuM3190 is a wide band operational amplifier which can be used to set up a variety of commonly used power supply loop compensation techniques. The ADuM3190 is fast enough to allow a feedback loop to react to fast transient conditions and over current conditions. Also included is a high accuracy 1.225V reference to compare with the supply output set point.

EVAL-ADUM3190
ADuM3190 Evaluation Board

Reference Designs

Simplified Schematic of Flyback Power Supply Circuit
CN0342 Circuits from the lab

Flyback Power Supply Using a High Stability Isolated Error Amplifier

Features and Benefits

  • Isolated flyback power supply
  • Linear isolated error amplifier
  • Linear isolated error amplifier
  • ADUM3190 is functionally equivalent to ADUM4190.
CN0342
Flyback Power Supply Using a High Stability Isolated Error Amplifier

Latest Discussions