ADRF5549

RECOMMENDED FOR NEW DESIGNS

Receiver Front End, Dual-Channel, 1.8 GHz to 2.8 GHz

Part Models
3
1ku List Price
Starting From $13.43

Part Details

  • Integrated dual-channel RF front end
    • 2-stage LNA and high power SPDT switch
    • On-chip bias and matching
    • Single-supply operation
  • Gain
    • High gain mode: 35 dB typical at 2.3 GHz
    • Low gain mode: 17 dB typical at 2.3 GHz
  • Low noise figure
    • High gain mode: 1.4 dB typical at 2.3 GHz
    • Low gain mode: 1.4 dB typical at 2.3 GHz
  • High isolation
    • Between RxOUT-ChA and RxOUT-ChB: 50 dB typical
    • Between TERM-ChA and TERM-ChB: 62 dB typical
  • Low insertion loss: 0.6 dB typical at 2.3 GHz
  • High power handling at TCASE = 105°C
    • Full lifetime
      • LTE average power (9 dB PAR): 40 dBm
    • Single event (<10 sec operation)
      • LTE average power (9 dB PAR): 43 dBm
  • High OIP3: 32 dBm typical
  • Power-down mode and low gain mode for LNA
  • Low supply current
    • High gain mode: 85 mA typical at 5V
    • Low gain mode: 35 mA typical at 5 V
    • Power-down mode: 12 mA typical at 5 V
  • Positive logic control
  • 6 mm × 6 mm, 40-lead LFCSP
ADRF5549
Receiver Front End, Dual-Channel, 1.8 GHz to 2.8 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5549

ADRF5549 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADRF5549
  • Easy connection to test equipment
  • Thru line for calibration

Product Details

The ADRF5549 is an integrated, dual-channel receiver front end, ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5549 consists of a high power switch and a two-stage low noise amplifier (LNA) on each channel.

This user guide describes the ADRF5549-EVALZ evaluation board, designed to easily evaluate the features and performance of the ADRF5549. A photograph of the evaluation board is shown in Figure 1.

The ADRF5549 and the ADRF5545A are pin compatible receiver front ends that cover different frequency bands and that use the same evaluation printed circuit board (PCB). However, the ADRF5545A requires a few external matching components (see UG-1589 for additional information).

The ADRF5549 data sheet provides full specifications for the ADRF5549. Consult the ADRF5549 data sheet in conjunction with this user guide when using the evaluation board.

EVAL-ADRF5549
ADRF5549 Evaluation Board

Latest Discussions

Recently Viewed