ADRF5515

RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 3.3 GHz to 4.0 GHz, 20 W Receiver Front End

Part Models
3
1ku List Price
Starting From $9.76

Part Details

  • Integrated dual-channel RF front end
    • 2-stage LNA and high power silicon SPDT switch
    • On-chip bias and matching
    • Single supply operation
  • Gain
    • High gain mode: 33 dB typical at 3.6 GHz
    • Low gain mode: 16 dB typical at 3.6 GHz
  • Low noise figure
    • High gain mode: 1.0 dB typical at 3.6 GHz
    • Low gain mode: 1.0 dB typical at 3.6 GHz
  • High isolation
    • RXOUT-CHA and RXOUT-CHB: 45 dB typical
    • TERM-CHA and TERM-CHB: 60 dB typical
  • Low insertion loss: 0.45 dB typical at 3.6 GHz
  • High power handling at TCASE = 105°C
    • Full lifetime
      • LTE average power (9 dB PAR): 43 dBm
    • High OIP3 (high gain mode): 32 dBm typical
    • Power-down mode and low gain mode for LNA
    • Low supply current
      • High gain mode: 86 mA typical at 5V
      • Low gain mode: 36 mA typical at 5V
      • Power-down mode: 12 mA typical at 5V
    • Positive logic control
    • 6 mm × 6 mm, 40-lead LFCSP package
    • Pin compatible with the ADRF5545A, 10 W version
ADRF5515

Dual-Channel, 3.3 GHz to 4.0 GHz, 20 W Receiver Front End

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5515

Evaluating the ADRF5515 Dual-Channel, 3.3 GHz to 4.0 GHz, Receiver Front End

Features and Benefits

  • Full featured evaluation board for the ADRF5515
  • Easy connection to test equipment
  • Thru line for calibration

Product Details

The ADRF5515 is an integrated, dual-channel receiver front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5515 consists of a high power switch and a two-stage low noise amplifier (LNA) on each channel.

The user guide describes the ADRF5515-EVALZ evaluation board, designed to easily evaluate the features and performance of the ADRF5515. A photograph of the evaluation board is shown in Figure 1.

The ADRF5515 data sheet provides full specifications for the ADRF5515. Consult the ADRF5515 data sheet in conjunction with the user guide when using the evaluation board.

EVAL-ADRF5515
Evaluating the ADRF5515 Dual-Channel, 3.3 GHz to 4.0 GHz, Receiver Front End

Latest Discussions

Recently Viewed