ADPA9007-2

RECOMMENDED FOR NEW DESIGNS

DC to 28 GHz, GaAs, pHEMT, 2 W Power Amplifier

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wideband, internally matched, RF power amplifier
  • DC-coupled input and output
  • Integrated RF power detector
  • Integrated temperature sensor
  • Gain: 13 dB typical at 8 GHz to 16 GHz
  • OP1dB: 32.5 dBm typical at 8 GHz to 16 GHz
  • PSAT: 33.5 dBm typical at 8 GHz to 16 GHz
  • OIP3: 43.5 dBm typical at 8 GHz to 16 GHz
ADPA9007-2
DC to 28 GHz, GaAs, pHEMT, 2 W Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on ADPA9007-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed