ADPA9002
RECOMMENDED FOR NEW DESIGNSGaAs, pHEMT, MMIC, Single Positive Supply, DC to 10 GHz Power Amplifier
- Part Models
- 2
- 1ku List Price
- Starting From $120.96
Part Details
- OP1dB: 29 dBm typical
- Gain: up to 15 dB typical
- OIP3: up to 43 dBm typical
- Self biased at VDD = 12 V at 385 mA typical with an optional bias control on VGG1 for IDQ adjustment
- 50 Ω matched input/output
- 32-lead, 5 mm × 5 mm LFCSP
The ADPA9002 is a gallium arsenide (GaAs), pseudomorphic high electron mobility transistor (pHEMT), monolithic microwave integrated circuit (MMIC), power amplifier that operates between dc and 10 GHz. The amplifier provides 15 dB of gain, 42 dBm of OIP3, and 31.5 dBm of saturated output power (PSAT) while requiring 385 mA from a 12 V supply. The ADPA9002 is self biased in normal operation and has an optional bias control for supply quiescent current (IDQ) adjustment. The amplifier is ideal for military and space and test equipment applications. The ADPA9002 also features inputs and outputs that are internally matched to 50 Ω, housed in a RoHS compliant, 5 mm × 5 mm LFCSP premolded cavity package, making it compatible with high volume surface-mount technology (SMT) assembly equipment.
Note that throughout this data sheet, multifunction pins, such as RFOUT/VDD, are referred to either by the entire pin name or by a single function of the pin, for example, VDD, when only that function is relevant.
Applications
- Military and space
- Test instrumentation
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADPA9002ACGZN | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
ADPA9002ACGZN-R7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 19, 2021 - 20_0308 Epoxy Change at ASE Chungli Branch for PM5E and ACGZN Packages |
||
ADPA9002ACGZN | PRODUCTION | |
ADPA9002ACGZN-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.