ADPA7009

RECOMMENDED FOR NEW DESIGNS

20 GHz to 54 GHz, GaAs, pHEMT, MMIC, 29 dBm (0.5 W) Power Amplifier

Part Details

  • Output P1dB: 28.5 dBm typical at 24 GHz to 36 GHz
  • PSAT: 29 dBm typical at 24 GHz to 36 GHz
  • Gain: 19.5 dB typical at 24 GHz to 36 GHz
  • Input return loss: 17.5 dB typical at 24 GHz to 36 GHz
  • Output return loss: 22.0 dB typical at 24 GHz to 36 GHz
  • Output IP3: 35 dBm typical at 24 GHz to 36 GHz
  • Supply voltage: 5 V typical at 750 mA
  • 50 Ω matched input and output
  • Die size: 2.750 mm × 1.845 mm× 0.102 mm
ADPA7009
20 GHz to 54 GHz, GaAs, pHEMT, MMIC, 29 dBm (0.5 W) Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed