ADPA7004

RECOMMENDED FOR NEW DESIGNS

40 GHz to 80 GHz, GaAs, pHEMT, MMIC, Wideband Power Amplifier

Part Models
2
1ku List Price
Starting From $235.29

Part Details

  • Gain: 18.5 dB typical at 45 GHz to 75 GHz
  • Input return loss: 20.0 dB typical at 45 GHz to 75 GHz
  • Output return loss: 22.0 dB typical at 45 GHz to 75 GHz
  • Output P1dB: 22.0 dBm typical at 45 GHz to 75 GHz
  • PSAT: 24.0 dBm typical at 45 GHz to 75 GHz
  • Output IP3: 31.0 dBm typical at 45 GHz to 75 GHz
  • Supply voltage: 3.5 V at 550 mA
  • 50 Ω matched input and output
  • Die size: 2.940 mm × 3.320 mm × 0.05 mm
ADPA7004
40 GHz to 80 GHz, GaAs, pHEMT, MMIC, Wideband Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions