ADP222

RECOMMENDED FOR NEW DESIGNS

Dual, 300 mA Fixed Output, Low Noise, High PSRR Voltage Regulator

Part Details

  • Input voltage range: 2.5 V to 5.5 V
  • Small, 8-lead, 2 mm x 2 mm LFCSP package
  • Initial accuracy: ±1%
  • High PSRR: 70 dB at 10 kHz, 60 dB at 100 kHz, 40 dB at 1 MHz
  • Low noise: 27 μV rms at VOUT = 1.2 V, 50 μV rms at VOUT = 2.8 V
  • Excellent transient response
  • Low dropout voltage: 170 mV at 300 mA load
  • 65 μA typical ground current at no load, both LDOs enabled
  • Overcurrent and thermal protection
ADP222
Dual, 300 mA Fixed Output, Low Noise, High PSRR Voltage Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Reference Designs

NOVPED iMX6 QP Dev Kit
NXP NOVPED iMX6 QP Circuits from the lab

NXP iMX6 Platform EVK Hardware Verified Design for IO and Robust Power Supply

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
NXP NOVPED iMX6 QP
NXP iMX6 Platform EVK Hardware Verified Design for IO and Robust Power Supply

Latest Discussions

Recently Viewed