ADP224

RECOMMENDED FOR NEW DESIGNS

Dual, 300 mA Fixed Output, QOD, Low Noise, High PSRR Voltage Regulator

Part Details

  • Input voltage range: 2.5 V to 5.5 V
  • Small, 8-lead, 2 mm x 2 mm LFCSP package
  • Initial accuracy: ±1%
  • High PSRR: 70 dB at 10 kHz, 60 dB at 100 kHz, 40 dB at 1 MHz
  • Low noise: 27 μV rms at VOUT = 1.2 V, 50 μV rms at VOUT = 2.8 V
  • Excellent transient response
  • Low dropout voltage: 170 mV at 300 mA load
  • 65 μA typical ground current at no load, both LDOs enabled
  • Quick output discharge (QOD) - ADP224/ADP225
  • Overcurrent and thermal protection
ADP224
Dual, 300 mA Fixed Output, QOD, Low Noise, High PSRR Voltage Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

Recently Viewed