ADM4073

PRODUCTION

Low Cost, Voltage Output, High-side Current Sense Amplifier

Part Models
3
1ku List Price
Starting From $1.20

Part Details

  • Low-Cost, Compact, Current-Sense Solution
  • Three Gain Versions Available:
    +20V/V (ADM4073T)
    +50V/V (ADM4073F)
    +100V/V (ADM4073H)
  • ±1.0° Full-Scale Accuracy
  • 500µA Supply Current
  • Wide 1.8MHz Bandwidth
  • +3V to +28V Operating Supply
  • Wide +2V to +28V Common-Mode Range Independent of Supply Voltage
  • Operates from -40°C to +125°C
  • Available in a 6-Pin SOT-23 Package
  • Pin for Pin Compatible with MAX4073
ADM4073
Low Cost, Voltage Output, High-side Current Sense Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions