ADL9006

RECOMMENDED FOR NEW DESIGNS

2 GHz to 28 GHz, GaAs, pHEMT, MMIC Low Noise Amplifier

Part Models
4
1ku List Price
Starting From $121.97

Part Details

  • P1dB: 20 dBm typical at 2 GHz to 6 GHz
  • PSAT: 20.5 dBm typical at 2 GHz to 6 GHz
  • Gain: 15.5 dB typical at 6 GHz to 28 GHz
  • Noise figure: 2.5 dB typical at 2 GHz to 20 GHz
  • OIP3: 26 dBm typical at 2 GHz to 6 GHz
  • Supply voltage: 5 V at 53 mA
  • 50 Ω matched input and output
    ADL9006CHIPS
  • P1dB: 19 dBm typical at 2 GHz to 14 GHz
  • Gain: 15.5 dB typical at 14 GHz to 22 GHz
  • Noise figure: 2.2 dB at 2 GHz to 14 GHz
  • Output IP3: 24 dBm typical at 2 GHz to 14 GHz
  • Power supply voltage: 5 V with a 55 mA total supply current
  • 50 Ω matched input and output
ADL9006
2 GHz to 28 GHz, GaAs, pHEMT, MMIC Low Noise Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL9006

ADL9006-EVALZ Evaluation Board

Features and Benefits

  • 2-layer Rogers 4350 evaluation board with heat sink
  • End launch, 2.9 mm RF connectors
  • Through calibration path

Product Details

The ADL9006-EVALZ consists of a 2-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350, copper clad, mounted to an aluminum heat sink. The heat sink assists in providing thermal relief to the device as well as mechanical support to the PCB. Mounting holes on the heat sink allow attachment to larger heat sinks for improved thermal management. The RFIN and RFOUT ports on the ADL9006-EVALZ are populated with 2.9 mm, female coaxial connectors, and the respective RF traces have a 50 Ω characteristic impedance. The ADL9006-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the ADL9006. To calibrate out board trace losses, a through calibration path, THRU CAL, is provided between the J5 and J6 connectors. J5 and J6 must be populated with RF connectors to use the through calibration path. The power voltages, ground voltages, gate control voltages, and detector output voltages are accessed through two 4-pin headers.

The RF traces are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed paddle directly connect to the ground plane. Multiple vias are used to connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat sink.

The power supply decoupling capacitors on the ADL9006-EVALZ represent the configuration used to characterize and qualify the device. It is possible to reduce the number of capacitors, but this reduction varies from system to system. It is recommended to first remove or combine the largest capacitors that are farthest from the ADL9006 when reducing the number of capacitors.

For full details on the ADL9006, see the ADL9006 data sheet, which must be consulted in conjunction with the user guide when using the ADL9006-EVALZ.

EVAL-ADL9006
ADL9006-EVALZ Evaluation Board

Latest Discussions