ADL8154
RECOMMENDED FOR NEW DESIGNSLow Phase Noise Amplifier, 10 MHz to 6 GHz
- Part Models
- 2
- 1ku List Price
- Starting From $54.92
Part Details
- Wideband operation: 10 MHz to 6 GHz
- Low residual phase noise
- Single positive supply: 5 V and ICQ of 125 mA
- RBIAS collector current adjustment pin
- Extended operating temperature range: −55°C to +125°C
- RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP
The ADL8154 is a small form factor, low phase noise amplifier designed for instrumentation, radar, and telecommunications applications. The phase noise from 2 GHz to 5 GHz is −172 dBc/Hz at 1 dB compression (P1dB) and 10 kHz offset.
The ADL8154 operates from a single positive supply (VCC); its bias current (ICQ) is set by a resistor connected between the RBIAS pin and the VCC1 and VCC2 pins. The RF input and RF output are DC-coupled and matched to 50 Ω. A bias inductor is required on the RF output.
The typical gain and noise figure are 16.5 dB and 3.5 dB , respectively, from 2 GHz to 5 GHz. The typical output third-order intercept (OIP3) and output second-order intercept (OIP2) are 34.5 dBm and 53 dBm, respectively, from 2 GHz to 5 GHz. The nominal supply voltage is 5 V, and the supply current is 125 mA.
The ADL8154 is fabricated on gallium arsenide (GaAs), heterojunction bipolar transistor (HBT). The device is housed in a RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP and is specified for operation from −55°C to +125°C.
APPLICATIONS
- Telecommunication
- Test and measurement equipment
- Radars
- Local oscillator drivers
Documentation
Data Sheet 1
User Guide 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8154ACPZN | 8-lead LFCSP 2 mm × 2 mm × 0.85 | ||
ADL8154ACPZN-R7 | 8-lead LFCSP 2 mm × 2 mm × 0.85 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Latest Discussions
No discussions on ADL8154 yet. Have something to say?
Start a Discussion on EngineerZone®