ADL8150

RECOMMENDED FOR NEW DESIGNS

GaAs, HBT, MMIC, Low Phase Noise Amplifier, 6 GHz to 14 GHz

Part Models
4
1ku List Price
Starting From $104.75

Part Details

  • OP1dB: 18 dBm (typical at 7 GHz to 12 GHz)
  • PSAT: 22 dBm (typical at 7 GHz to 12 GHz)
  • Gain: 12 dB (typical at 7 GHz to 12 GHz)
  • OIP3: 30 dBm typical
  • Phase noise: −172 dBc/Hz at 10 kHz offset
  • Supply voltage: 5 V at 74 mA
  • 6-lead, 2 mm × 2 mm LFCSP
ADL8150
GaAs, HBT, MMIC, Low Phase Noise Amplifier, 6 GHz to 14 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL8150

Evaluating the ADL8150 GaAS, HBT, MMIC, Low Phase Noise Amplifier, 6 GHz to 14 GHz

Features and Benefits

  • 4-layer, Rogers 4350B and Isola 370HR evaluation board
  • End launch, 2.9 mm RF connectors
  • Through calibration path (depopulated)

Product Details

The ADL8150-EVALZ consists of a 4-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B and Isola 370HR, copper clad, forming a nominal thickness of 62 mils. The RFIN and RFOUT ports on the ADL8150-EVALZ are populated with 2.9 mm, female coaxial connectors, and the corresponding RFIN and RFOUT traces have a 50 Ω characteristic impedance. The ADL8150-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the ADL8150. To calibrate board trace losses, a through calibration path is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. Refer to Table 2 and Figure 3 for the through calibration path performance.

Incorporated on the ADL8150-EVALZ is an ultralow noise, ultrahigh power supply rejection ratio (PSRR), linear regulator. This low noise regulator provides a clean power source to bias the ADL8150.

The RFIN and RFOUT traces on the ADL8150-EVALZ are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pad connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground pad to provide adequate electrical conduction and thermal conduction.

The power supply decoupling capacitors on the ADL8150-EVALZ represent the configuration used to characterize and qualify the device. For full details on the ADL8150, see the ADL8150 data sheet, which must be consulted in conjunction with the user guide when using the ADL8150-EVALZ.

EVAL-ADL8150
Evaluating the ADL8150 GaAS, HBT, MMIC, Low Phase Noise Amplifier, 6 GHz to 14 GHz

Latest Discussions

Recently Viewed