ADL8142S
RECOMMENDED FOR NEW DESIGNSGaAs, pHEMT, MMIC, Low Noise Amplifier, 23 GHz to 31 GHz
- Part Models
- 2
- 1ku List Price
- Starting From $83.77
Part Details
- Low noise figure: 1.6 dB typical at 27 GHz to 31 GHz
- Single positive supply (self biased)
- High gain: 27 dB typical at 27 GHz to 31 GHz
- High OIP3: 21.5 dBm typical at 27 GHz to 31 GHz
- RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP
- Wafer diffusion lot traceability
- Radiation lot acceptance test (RLAT)
- Total ionizing dose (TID)
- Radiation benchmark
- Single event latch-up (SEL)
The ADL8142S-CSL is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise wideband amplifier that operates from 23 GHz to 31 GHz. The ADL8142S-CSL provides a typical gain of 27 dB, a 1.6 dB typical noise figure, and a typical output third-order intercept (OIP3) of 21.5 dBm at 27 GHz to 31 GHz, requiring only 25 mA from a 2 V supply voltage. Note that the OIP3 can be improved with larger drain currents. The ADL8142S-CSL also features inputs and outputs that are ac-coupled and internally matched to 50 Ω, making it ideal for high capacity microwave radio applications.
The ADL8142S-CSL is housed in a RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP. Additional application and technical information can be found in the Commercial Space Products Program brochure and the ADL8142 data sheet.
Applications
Documentation
Data Sheet 1
Application Note 1
High Dose Rate Radiation Reports 1
Single Event Effects Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8142ACPZN-CSL | 8-lead LFCSP 2 mm × 2 mm × 0.85 | ||
ADL8142ACPZN-R7-CSL | 8-lead LFCSP 2 mm × 2 mm × 0.85 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 19, 2024 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
ADL8142ACPZN-CSL | PRODUCTION | |
ADL8142ACPZN-R7-CSL | PRODUCTION | |
Sep 21, 2022 - 22_0217 Moisture Sensitivity Level Rating Change for ADL8142 |
||
ADL8142ACPZN-CSL | PRODUCTION | |
ADL8142ACPZN-R7-CSL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.