ADL8142-2
RECOMMENDED FOR NEW DESIGNSGaAs, pHEMT, MMIC, Low Noise Amplifier, 23 GHz to 31 GHz
- Part Models
- 3
- 1ku List Price
- Starting From $42.83
Part Details
- Low noise figure: 1.8 dB typical at 27 GHz to 31 GHz
- Single positive supply (self biased)
- High gain: 26.5 dB typical at 27 GHz to 31 GHz
- High OIP3: 20 dBm typical at 27 GHz to 31 GHz
- Die size: 0.945 mm × 1.015 mm × 0.100 mm
- Wafer diffusion lot traceability
- Radiation benchmark
- Total ionizing dose (TID): 30 krads
- Single event latchup (SEL): ≥ 62.4 MeV-cm2/mg
For more information on the ADL8142-2C-CSL, please refer to the corresponding data sheet.
ADL8142-2CHIP
The ADL8142-2CHIP is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise wideband amplifier that operates from 23 GHz to 31 GHz. The ADL8142-2CHIP provides a typical gain of 26.5 dB, a 1.8 dB typical noise figure, and a typical output third-order intercept (OIP3) of 20 dBm at 27 GHz to 31 GHz, requiring only 25 mA from a 2 V supply voltage. Note that the OIP3 can be improved with larger drain currents. The ADL8142-2CHIP also features inputs and outputs that are ac-coupled and internally matched to 50 Ω, making it ideal for high capacity microwave radio applications.
APPLICATIONS
Documentation
Data Sheet 2
Application Note 2
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8142-2C-CSL | CHIPS OR DIE | ||
ADL8142-2C-SX | CHIPS OR DIE | ||
ADL8142-2CHIP | CHIPS OR DIE |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 28, 2023 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
ADL8142-2C-CSL | PRODUCTION | |
ADL8142-2C-SX | PRODUCTION | |
ADL8142-2CHIP | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Latest Discussions
No discussions on ADL8142-2 yet. Have something to say?
Start a Discussion on EngineerZone®