ADL8101
RECOMMENDED FOR NEW DESIGNS10 kHz to 22 GHz, Ultrawideband, Low Noise Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Wideband operation: 10 kHz to 22 GHz
- Single positive supply (self biased) typical: 5 V and 90 mA
- RBIAS drain current adjustment pin
- Gain: 14 dB typical from 10 kHz to 16 GHz
- Noise figure: 3.5 dB typical from 10 kHz to 16 GHz
- Extended operating temperature range: −55°C to +125°C
- RoHS-compliant, 2 mm × 2 mm, 8-lead lead frame chip scale package [LFCSP]
The ADL8101 is an ultrawideband low noise amplifier (LNA) that operates from 10 kHz to 22 GHz. The typical gain and noise figure are 14 dB and 3.5 dB, respectively, from 10 kHz to 16 GHz. The output power for 1 dB compression (OP1dB), output third-order intercept (OIP3), and output second-order intercept (OIP2) are 15 dBm, 26 dBm, and 29 dBm, respectively, from 10 kHz to 16 GHz. The nominal quiescent current (IDQ), which can be adjusted, is 90 mA from a 5 V supply voltage (VDD). The internally matched, DC-coupled RF input and output pins require external AC coupling capacitors along with a bias inductor on RFOUT.
The ADL8101 is fabricated on a pseudomorphic high electron mobility transistor (pHEMT) process. It is housed in an RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP and is specified for operation from −55°C to +125°C.
APPLICATIONS
- Telecommunications
- Instrumentation
- Radar
- Electronic warfare
Documentation
Data Sheet 1
User Guide 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8101ACPZN | 8-lead LFCSP 2 mm × 2 mm × 0.85 | ||
ADL8101ACPZN-R7 | 8-lead LFCSP 2 mm × 2 mm × 0.85 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Evaluation Kits
Latest Discussions
No discussions on ADL8101 yet. Have something to say?
Start a Discussion on EngineerZone®