ADL5726
RECOMMENDED FOR NEW DESIGNS21.2 GHz to 23.6 GHz, Low Noise Amplifier
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Frequency range: 21.2 GHz to 23.6 GHz
- Typical gain of >22.5 dB
- Low noise input
- Noise figure
- 3.3 dB typical at 21.2 GHz
- 3.4 dB typical at 23.6 GHz
- Noise figure
- High linearity input
- ≥1.0 dBm typical input third-order intercept (IIP3)
- −8 dBm input 1 dB compression point (P1dB) at 23.6 GHz
- Matched 50 Ω single-ended input
- Matched 100 Ω differential outputs
- 8-lead, 2.00 mm × 2.00 mm LFCSP microwave packaging
The ADL5726 is a narrow-band, high performance, low noise amplifier (LNA) targeting microwave radio link receiver designs. The monolithic silicon germanium (SiGe) design is optimized for microwave radio link bands ranging from 21.2 GHz to 23.6 GHz. The unique design offers a single-ended 50 Ω input impedance and provides a 100 Ω balanced differential output that is ideal for driving Analog Devices, Inc., differential downconverters and radio frequency (RF) sampling analog-to-digital converters (ADCs). This LNA provides noise figure performance that, in the past, required more expensive three-five (III-V) compounds process technology to achieve.
The ADL5721 and ADL5723 to ADL5726 family of narrow-band LNAs are each packaged in a tiny, thermally enhanced, 2.00 mm × 2.00 mm LFCSP package. The ADL5721 and ADL5723 to ADL5726 family operates over the temperature range of −40°C to +85°C.
Applications
- Point to point microwave radios
- Instrumentation
- Satellite communications (SATCOM)
- Phased arrays
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL5726ACPZN-R7 | 8-Lead LFCSP (2mm x 2mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 1, 2016 - 16_0035 Assembly Relocation of Select LFCSP, Mini-LFCSP and LFCSP Side Solderable Products to STATS ChipPAC China Jiangyin |
||
ADL5726ACPZN-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolS-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open Tool