
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
ADL5602
RECOMMENDED FOR NEW DESIGNS50 MHz TO 4.0 GHz RF/IF Gain Block
- Part Models
- 1
- 1ku List Price
- Starting From $2.07
Part Details
- Fixed gain of 20 dB
- Operation from 50 MHz to 4.0 GHz
- Highest dynamic range gain block
- Input/output internally matched to
50 Ω - Integrated bias control circuit
- OIP3 of 42.0 dBm at 2.0 GHz
- P1dB of 19.3 dBm at 2.0 GHz
- Noise figure of 3.3 dB at 2.0 GHz
- Single 5 V power supply
- Low quiescent current of 89 mA
- Thermally efficient SOT-89 package
- ESD rating of ±1.5 kV (Class 1C)
The ADL5602 is a broadband 20 dB linear amplifier that operates at frequencies up to 4 GHz. The device can be used in a wide variety of cellular, CATV, military, and instrumentation equipment.
The ADL5602 provides the highest dynamic range available from an internally matched gain block. This is accomplished by providing extremely low noise figures and very high OIP3 specifications simultaneously, across the entire 4 GHz frequency range.
The ADL5602 provides a gain of 20 dB, which is stable over frequency, temperature, power supply, and from device to device. The device is internally matched to 50 Ω at the input and output, making the ADL5602 very easy to implement in a wide variety of applications. Only input/output ac coupling capacitors, power supply decoupling capacitors, and an external inductor are required for operation.
The ADL5602 is fabricated on an InGaP HBT process and has an ESD rating of ±1.5 kV (Class 1C). The device is available in a thermally efficient SOT-89 package.
The ADL5602 consumes 89 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C.
A fully populated RoHS-compliant evaluation board is available.
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL5602ARKZ-R7 | 3-Lead SOT-89 |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open Tool