Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5601

RECOMMENDED FOR NEW DESIGNS

50 MHz TO 4.0 GHz RF/IF Gain Block

Part Models
1
1ku List Price
Starting From $2.07

Part Details

  • Fixed gain of 15 dB
  • Operation from 50 MHz to 4.0 GHz
  • Highest dynamic range gain block
  • Input/output internally matched to
    50 Ω
  • Integrated bias control circuit
  • OIP3 of 43.0 dBm at 900 MHz
  • P1dB of 19.0 dBm at 900 MHz
  • Noise figure of 3.7 dB at 900 MHz
  • Single 5 V power supply
  • Low quiescent current of 83 mA
  • Thermally efficient SOT-89 package
  • ESD rating of ±1.5 kV (Class 1C)
ADL5601
50 MHz TO 4.0 GHz RF/IF Gain Block
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-ADL5601

ADL5601 Evaluation Board

Product Details

ADL5601-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5 V power supply should be connected to the test loops labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.

EVAL-ADL5601
ADL5601 Evaluation Board

Latest Discussions

Recently Viewed