
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
ADL5541
PRODUCTION20 MHz to 6 GHz RF/IF Gain Block, Fixed Gain of 15 dB
- Part Models
- 1
- 1ku List Price
- Starting From $1.99
Part Details
- Fixed gain of 15 dB
- Operation up to 6 GHz
- Input/output internally matched to 50 Ω
- Integrated bias control circuit
- Output IP3
44 dBm at 500 MHz
40 dBm at 900 MHz - Output 1 dB compression: 19.7 dBm at 900 MHz
- Noise figure of 3.5 dB at 900 MHz
- Single 5 V power supply
- Small footprint 8-lead LFCSP
- Pin compatible with 20 dB gain ADL5542
- 1 kV ESD (Class 1C)
The ADL5541 is a broadband 15 dB linear amplifier that operates at frequencies up to 6 GHz. The device can be used in a wide variety of CATV, cellular, and instrumentation equipment.
The ADL5541 provides a gain of 15 dB, which is stable over frequency, temperature, power supply, and from device to device. The device is internally matched to 50 Ω with an input return loss of 10 dB or better up to 6 GHz. Only input/output ac coupling capacitors, power supply decoupling capacitors, and an external inductor are required for operation.
The ADL5541 is fabricated on an InGaP HBT process and has an ESD rating of 1 kV (Class 1C). The device is packaged in a 3 mm × 3 mm LFCSP that uses an exposed paddle for excellent thermal impedance.
The ADL5541 consumes 90 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C.
A fully populated RoHS-compliant evaluation board is available.
The ADL5542 is a companion part that offers a gain of 20 dB in a pin-compatible package.
Documentation
Data Sheet 1
Application Note 3
Evaluation Design File 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL5541ACPZ-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 25, 2017 - 17_0068 CANCELLED: Addition of ASE Korea as an Alternate Assembly Site for Select 3x3mm and 4x4mm Body Sizes LFCSP Devices |
||
ADL5541ACPZ-R7 | PRODUCTION | |
Jan 6, 2015 - 14_0276 ADL5541 and ADL5542 Data Sheet Changes |
||
ADL5541ACPZ-R7 | PRODUCTION | |
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADL5541ACPZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open Tool