
Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.
Get the X-MWblock® drop-in module for this part.ADL5321
RECOMMENDED FOR NEW DESIGNS2.3 GHz TO 4.0 GHz ¼ Watt RF Driver Amplifier
- Part Models
- 1
- 1ku List Price
- Starting From $3.04
Part Details
- Operation: 2.3 GHz to 4.0 GHz
- Gain of 14 dB at 2.6 GHz
- OIP3 of 41 dBm at 2.6 GHz
- P1dB of 25.7 dBm at 2.6 GHz
- Noise figure: 4.0 dB at 2.6 GHz
- Power supply: 5 V
- Power supply current: 90 mA typical
- Internal active biasing
- Thermally efficient SOT-89 package
- ESD rating of ±2 kV (Class 3A
The ADL5321 is a broadband, linear driver RF amplifier that operates at frequencies from 2.3 GHz to 4.0 GHz. The device can be used in a wide variety of wired and wireless applications, including ISM, WLL, PCS, GSM, CDMA, and W-CDMA.
The ADL5321 operates with a 5 V supply voltage and a supply current of 90 mA.
The ADL5321 is fabricated on the GaAs HBT process. The device is packaged in a low cost SOT-89 that uses an exposed paddle for excellent thermal impedance. It operates from −40°C to +105°C, and a fully populated evaluation board is available.
The ADL5320 is a companion part to the ADL5321 that operates at similar performance from 400 MHz to 2700 MHz.
Documentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL5321ARKZ-R7 | 3-Lead SOT-89 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 1, 2009 - 09_0050 Assembly Site Transfer of SOT89 Package to Cirtek Electronics Corporation, Philippines and Change of Molding Compound |
||
ADL5321ARKZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open Tool