ADH943AS

RECOMMENDED FOR NEW DESIGNS

>1.5 W (34 dBm), 24 GHz to 34 GHz Power Amplifier

Part Models
1
1ku List Price
Starting From $1024.00

Part Details

  • High saturated output power (PSAT): 34 dBm
  • High output IP3: 39 dBm
  • High gain: 23 dB
  • DC supply: 5.5 V # 1300 mA
  • No external matching needed
  • Screened with guidelines to MIL-PRF-38535, Class Level S
ADH943AS
>1.5 W (34 dBm), 24 GHz to 34 GHz Power Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH943AS yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed