ADH903S

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, pHEMT, MMIC, Low Noise Amplifier, 6 GHz to 18 GHz (Die), 6 GHz to 17 GHz (LH5 Pkg)

Part Models
2
1ku List Price
Starting From $568.00

Part Details

ADH903S (Die)

  • Frequency of Operation: 6 GHz to 18 GHz
  • Noise Figure: 1.6 dB typical
  • Small Signal Gain: 19 dB typical
  • Output P1dB: 16 dBm typical
  • Single Supply Voltage: +3.5 V @ 90 mA typical
  • Output IP3: 27 dBm typical
  • 50 Ohm Matched Input/Output
  • Self-biased with optional bias control for quiescent drain (IDQ) control reduction with no radio frequency (RF) applied
  • Small Size: 1.364 mm x 1.114 mm x 0.10 mm
  • Screened in accordance with MIL-PRF-38534, Class K

ADH903S (LH5 Package)

  • Frequency of Operation: 6 GHz to 17 GHz
  • Noise Figure: 1.6 dB typical
  • Small Signal Gain: 19 dB typical
  • Output P1dB: 16 dBm typical
  • Single Supply Voltage: +3.5 V @ 90 mA typical
  • 50 Ohm Matched Input/Output
  • Self-biased with optional bias control for quiescent drain (IDQ) control reduction with no radio frequency (RF) applied
  • Screened in accordance with MIL-PRF-38535, Class Level B
ADH903S
Aerospace, GaAs, pHEMT, MMIC, Low Noise Amplifier, 6 GHz to 18 GHz (Die), 6 GHz to 17 GHz (LH5 Pkg)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH903S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed