ADH902S

RECOMMENDED FOR NEW DESIGNS

5 GHz to 11 GHz, Low Noise Amplifier

Part Models
1
1ku List Price
Starting From $624.00

Part Details

  • Noise figure: 1.6 dB typical
  • Small signal gain: 20 dB typical
  • P1dB output power: 16 dBm typical
  • Supply voltage: 3.5 V at 80 mA typical
  • Output IP3: 28 dBm typical
  • 50 Ω matched input/output
  • Self-biased with optional bias control for quiescent drain current (IDQ) reduction with no radio frequency (RF) applied
  • Die size: 1.4 mm x 1.11 mm x 0.1mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH902S
5 GHz to 11 GHz, Low Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH902S yet. Have something to say?

Start a Discussion on EngineerZone®