ADH8411S
RECOMMENDED FOR NEW DESIGNS0.01 GHz to 10 GHz Low Noise Amplifier
- Part Models
- 2
- 1ku List Price
- Starting From $61.35
Part Details
- Low noise figure: 1.7 dB typical
- Single positive supply (self biased)
- High gain: 15.5 dB typical
- High OIP3: 34 dBm typical
- 6-lead, 2 mm × 2 mm LFCSP
COMMERCIAL SPACE FEATURES
- Supports aerospace applications
- Certificate of Conformance
- Wafer diffusion lot traceability
- Burn-in, life test, and deltas analysis
- Radiation lot acceptance test (RLAT)
- Total ionizing dose (TID)
- Radiation benchmark
- No SEL occurs at effective linear energy transfer (LET): ≤ 62.4 MeV-cm2/mg
The ADH8411S-CSH is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise wideband amplifier that operates from 0.01 GHz to 10 GHz.
The ADH8411S-CSH provides a typical gain of 15.5 dB, a 1.7 dB typical noise figure, and a typical output third-order intercept (OIP3) of 34 dBm, requiring only 55 mA from a 5 V supply voltage. The saturated output power (PSAT) of 19.5 dBm typical enables the low noise amplifier (LNA) to function as a local oscillator (LO) driver for many of Analog Devices, Inc., balanced, in-phase/quadrature (I/Q), or image rejection mixers.
The ADH8411S-CSH also features inputs and outputs that are internally matched to 50 Ω, making the device ideal for surface-mounted technology (SMT)-based, high capacity microwave radio applications.
The ADH8411S-CSH is housed in a RoHS compliant, 2 mm × 2 mm, 6-lead LFCSP.
Throughout this data sheet, multifunction pins, such as RFOUT/VDD, are referred to either by the entire pin name or by a single function of the pin, for example, RFOUT, when only that function is relevant. Additional application and technical information can be found in the Commercial Space Products Program brochure and the HMC8411 data sheet.
APPLICATIONS
- Low earth orbit (LEO) satellites
- Military communications
Documentation
Data Sheet 2
Application Note 1
Single Event Effects Radiation Reports 1
High Dose Rate Radiation Reports 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADH8411TCPZ-CSH-PT | 6-Lead LFCSP (2mm x 2mm) | ||
ADH8411TCPZ-CSL-PT | 6-Lead LFCSP (2mm x 2mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 19, 2024 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
ADH8411TCPZ-CSH-PT | PRODUCTION | |
ADH8411TCPZ-CSL-PT | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADH8411S yet. Have something to say?
Start a Discussion on EngineerZone®