ADH8400S

PRODUCTION

Aerospace, GaAs, pHEMT, MMIC, Low Noise Amplifier, 2 GHz to 30 GHz

Part Models
1
1ku List Price
Starting From $728.00

Part Details

  • Output power for 1 dB compression (OP1dB): 14.5 dBm Typ
  • Saturated output power (PSAT): 17 dBm Typ
  • Gain: 13.5 dB Typ
  • Noise figure 2 dB
  • Output third order intercept (OIP3): 26.5 dBm Typ
  • Supply voltage: 5 V @ 67 mA
  • 50 Ω matched input/output
  • Die size: 2.720 mm × 1.370 mm × 0.0508 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH8400S
Aerospace, GaAs, pHEMT, MMIC, Low Noise Amplifier, 2 GHz to 30 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH8400S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed