ADH753S

RECOMMENDED FOR NEW DESIGNS

1 GHz to 11 GHz, LNA

Part Models
1
1ku List Price
Starting From $2200.00

Part Details

  • Noise Figure:
    • 3 GHz to 8 GHz: 2 dB Typ
    • 8 GHz to 10.5 GHz: 2.5 dB Typ
  • Gain:
    • 3 GHz to 8 GHz: 16.5 dB Typ
    • 8GHz to 10.5 GHz: 14.8 dB Typ
  • P1dB Output Power:
    • 3 GHz to 8 GHz: + 17 dBm Typ
    • 8 GHz to 10.5 GHz: +13 dBm Typ
  • Output IP3:
    • 3 GHz to 8 GHz: +28 dBm Typ
    • 8 GHz to 10.5 GHz: +27 dBm Typ.
  • 50 Ohm matched Input/output
  • Supply Voltage: +5 V @ 55 mA
  • 12-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH753S
1 GHz to 11 GHz, LNA
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH753S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed