ADH747S
RECOMMENDED FOR NEW DESIGNSAerospace, Fast Rise Time D-Type Flip-Flop with Programmable Output Voltage & Positive Supply, 14 Gbps
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Differential & Single-Ended Operation
- Low Power Consumption: 264 mW typ.
- Programmable Differential
- Output Voltage Swing: 700 mV – 1300 mV
- Propagation Delay: 105 ps
- Fast Rise and Fall Times: 22/20 ps
- Single Supply: +3.3V Typ.
- 12 -Lead Hermetic SMT package
- Screened in accordance with MIL-PRF-38535, Class Level B
The ADH747S is a D-Type Flip-Flop designed to support data transmission rates of up to 14 Gbps, and clock frequencies as high as 14 GHz. During normal operation, data is transferred to the outputs on the positive edge of the clock. Reversing the clock inputs allows for negative-edge triggered applications. The ADH747S also features an output level control pin, VR, which allows for loss compensation or for signal level optimization.
All input and output signals to the ADH747S are terminated with 50 Ω to VCC on-chip and may be either AC or DC coupled. Inputs and outputs can be connected directly to a 50 Ω to VCC terminated system, while DC blocking capacitors may be used if the terminating system is 50 Ω to ground. The ADH747S operates from a single +3.3V DC supply and is available in a 12 Lead hermetic SMT package.
Applications
- RF Applications
- Serial Data Transmission up to 14 Gbps
- Digital Logic Systems up to 14 GHz
- Military & Space
Documentation
Controlled Drawings 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC7121LH5 | 12-Lead LCC (5.08mmm x 5.08mm) |
Latest Discussions
No discussions on adh747s yet. Have something to say?
Start a Discussion on EngineerZone®