ADH635S
RECOMMENDED FOR NEW DESIGNSAerospace, GaAs, PHEMT, MMIC, Driver Amplifier, 18 GHz to 40 GHz
- Part Models
- 1
- 1ku List Price
- Starting From $612.00
Part Details
- Gain: 19.5 dB
- P1dB: +23 dBm
- Output IP3: 29 dBm
- Saturated Power: + 24 dBm @ 15% PAE
- Single Voltage: +5V @ 280 mA
- 50 Ohm Matched Input/Output
- Small Die Size: 1.95 mm x 0.84 mm x 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH635S is a GaAs PHEMT MMIC Driver Amplifier die which operates between 18 GHz and 40 GHz. The amplifier provides 19.5 dB of gain, +29 dBm Output IP3, and +23 dBm of output power at 1 dB gain compression, while requiring 280 mA from a +5V supply. Ideal as a driver amplifier for microwave radio applications, or as an LO driver for mixers operating between 18 and 40 GHz, the ADH635S can provide up to +24 dBm of saturated output power at 15% PAE. The amplifier’s I/Os are DC blocked and internally matched to 50 Ohms making it ideal for integration into Multi-Chip-Modules (MCMs).
Applications
- Point-to-Point Radios
- Point-to-Multi-Point & VSAT
- LO Driver
- Military & Space
Documentation
Application Note 1
Controlled Drawings 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC6987 | CHIPS OR DIE |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADH635S yet. Have something to say?
Start a Discussion on EngineerZone®