ADH606S
RECOMMENDED FOR NEW DESIGNS2 GHz to 18 GHz, UltraLow Phase Noise, Distributed Amplifier
- Part Models
- 1
- 1ku List Price
- Starting From $544.00
Part Details
- Ultra Low Phase Noise: -160 dBc/Hz @ 10 kHz
- P1dB output power: + 15 dBm
- Gain: 14 dB
- Output IP3: + 27 dBm
- Supply Voltage: +5 V @ 64 mA
- 50 Ω Matched Input/Output
- Die size: 2.802 mm x 1.73 mm x 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH606S is a Distributed Amplifier die which operates between 2 GHz and 18 GHz. With an input signal of 12 GHz, the amplifier provides ultra-low phase noise performance of -160 dBc/Hz at 10 kHz offset, representing a significant improvement over FET-based distributed amplifiers. The ADH606S provides 14 dB of small signal gain, +27 dBm output IP3 and +15 dBm of output power at 1 dB gain compression while requiring 64 mA from a +5V supply. The ADH606S amplifier I/Os are internally matched to 50 Ω facilitating easy integration into Multi-Chip-Modules (MCMs).
Applications
- Microwave Radio
- Test Instrumentation
- Optical Communications
- Military & Space
Documentation
Application Note 1
Controlled Drawings 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC8049 | CHIPS OR DIE |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADH606S yet. Have something to say?
Start a Discussion on EngineerZone®