ADH564S

RECOMMENDED FOR NEW DESIGNS

7 GHz to 13.5 GHz Low Noise Amplifier

Part Models
1
1ku List Price
Starting From $528.00

Part Details

  • Noise Figure: 1.8 dB
  • Gain: 17 dB
  • OIP3: 24 dBm
  • Single Supply: +3V @ 51mA
  • 50 Ohm Matched Input/Output
  • Screened In accordance with MIL-PRF-38534, Class K
  • Small Size: 2.03 mm x 1.05 mm x 0.10 mm
ADH564S
7 GHz to 13.5 GHz Low Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH564S yet. Have something to say?

Start a Discussion on EngineerZone®