ADH519S

RECOMMENDED FOR NEW DESIGNS

Aerospace GaAs PHEMT MMIC Low Noise Amplifier, 17.5 – 31.5 GHz

Part Models
2
1ku List Price
Starting From $860.28

Part Details

17.5-28 GHz        28-31.5 GHz
• Noise Figure: 4.0 dB 5.0 dB
• Gain: 11.4 dB 9.5 dB
• OIP3: 17.2 dBm 19.2 dBm
• Single Supply: +3V @ 95 mA
• 50 Ohm Matched Input / Output
• Gain Variation Over temp: 0.026 dB/°C
ADH519S
Aerospace GaAs PHEMT MMIC Low Noise Amplifier, 17.5 – 31.5 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH519S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed