ADH518S

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, PHEMT, MMIC, Low Noise Amplifier, 20 GHz to 32 GHz

Part Models
1
1ku List Price
Starting From $660.00

Part Details

  • Noise Figure: 3 dB
  • Gain: 15 dB
  • OIP3: 23 dBm
  • Single Positive Supply: +3V @ 65 mA
  • 50 Ohm Matched Input/Output
  • Screened in accordance with MIL-38534, Class K
  • Die Size: 2.27 mm x 1.32 mm x 0.1 mm
ADH518S
Aerospace, GaAs, PHEMT, MMIC, Low Noise Amplifier, 20 GHz to 32 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH518S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed