ADH499S
RECOMMENDED FOR NEW DESIGNSAerospace GaAs PHEMT, Medium Power Amplifier 21 to 32 GHz, LSH6 Package
- Part Models
- 1
- 1ku List Price
- Starting From $3543.66
Part Details
- Gain: 17dB
- Noise Figure: 5.0dB
- OIP3: +34dBm
- P1dB: +23dBm
- DC Block RF I/Os
- Gate Control
- 50 Ohm Matched Input/Output
The ADH499S is a medium power amplifier utilizing GaAs PHEMT technology. The MPA provides 17 dB of typical gain from 21 GHz to 32 GHz. The ADH499S is ideal for use in converters for Transmitter and Receiver at Ka Band.
APPLICATIONS
- Space & Military
- TT&C, Beacon & Communications
- Converters
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADH499-701LSH6 | 16-Lead LCC (6mm x 6mm x 1.52mm w/EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADH499S yet. Have something to say?
Start a Discussion on EngineerZone®