ADH465S

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, pHEMT, MMIC, Distributed Driver Amplifier, DC to 20 GHz.

Part Models
1
1ku List Price
Starting From $524.00

Part Details

  • Gain: 17 dB
  • Output Voltage to 10 Vp-p
  • Saturated Output Power: +24 dBm
  • Supply Voltage: +8V @ 160 mA
  • 50 Ohm Matched Input/Output
  • Die Size: 3.044 mm x 1.559 mm x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH465S
Aerospace, GaAs, pHEMT, MMIC, Distributed Driver Amplifier, DC to 20 GHz.
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH465S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed