ADH462S

RECOMMENDED FOR NEW DESIGNS

2 GHz to 20 GHz, Low Noise Amplifier

Part Models
1
1ku List Price
Starting From $540.00

Part Details

  • Noise figure: 2 dB @ 10 GHz
  • Gain: 15 dB
  • P1dB Output Power: +15 dBm @ 10 GHz
  • Self-Biased: +5V @ 63 mA
  • 50 Ohm Matched Input/Output
  • Die size: 3.02 mm x 1.3 mm x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH462S
2 GHz to 20 GHz, Low Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH462S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed