ADH395S

RECOMMENDED FOR NEW DESIGNS

Aerospace InGaP HBT Gain Block Amplifier, DC – 4 GHz

Part Models
2
1ku List Price
Starting From $412.00

Part Details

    ADH395S (G8 Package)
  • Frequency of Operation: DC to 4 GHz
  • Gain: 12.5 GHz Typ @ 4 GHz
  • P1dB Output Power: +14.5 dBm Typ (DC to 2 GHz)
  • Stable Gain Over Temperature
  • 8-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
    ADH395S (Die)
  • Frequency of Operation: DC to 4 GHz
  • Gain: 15 dB Typ (DC to 4 GHz)
  • P1dB Output Power: +16 dBm Typ (DC to 1 GHz)
  • Stable Gain Over Temperature
  • 50 Ohm I/O’s
  • Small Die Size: 0.38 mm X 0.58 mm X 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH395S
Aerospace InGaP HBT Gain Block Amplifier, DC – 4 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH395S yet. Have something to say?

Start a Discussion on EngineerZone®