ADH392S

PRODUCTION

3.5 GHz to 7 GHz Low Noise Amplifier

Part Models
1
1ku List Price
Starting From $492.00

Part Details

  • Gain 15.5 dB Typ
  • Noise Figure 2.4 dB Typ
  • Single Supply Voltage: +5V
  • 50 Ohm Matched Input/Output
  • No External Components Required
  • Small Size: 1.272 mm x 0.772 mm x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH392S
3.5 GHz to 7 GHz Low Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH392S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed