ADH392AS

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, MMIC, Low Noise Amplifier, 3.5 GHz to 7 GHz.

Part Models
1
1ku List Price
Starting From $592.00

Part Details

  • Gain 17.2 dB
  • Noise Figure 1.7 dB
  • Single Supply Voltage: +5V
  • 50 Ohm Matched Input/Output
  • No External Components Required
  • Small Die Size: 1.3 mm x 0.9 mm x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH392AS
Aerospace, GaAs, MMIC, Low Noise Amplifier, 3.5 GHz to 7 GHz.
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH392AS yet. Have something to say?

Start a Discussion on EngineerZone®