ADH383S

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, PHEMT, MMIC, Medium Power Amplifier, 12 GHz to 30 GHz.

Part Models
1
1ku List Price
Starting From $612.00

Part Details

  • Gain: 16 dB
  • Saturated Output Power: +18 dBm
  • Output IP3: +25 dBm
  • Single Positive Supply: +5V @ 101 mA
  • 50 Ohm Matched Input/Output
  • Die Size: 2.19 mm x 1.28 mm x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH383S
Aerospace, GaAs, PHEMT, MMIC, Medium Power Amplifier, 12 GHz to 30 GHz.
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH383S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed