ADH311S

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, InGaP, HBT, MMIC, Gain Block Amplifier, DC to 6 GHz

Part Models
1
1ku List Price
Starting From $412.00

Part Details

  • Gain: 14.5 dB
  • P1dB Output Power: +15.5 dBm
  • Output IP3: +32 dBm
  • 50 Ohm Matched Input/Output
  • Small Size: 0.38 mm x 0.58 x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH311S
Aerospace, GaAs, InGaP, HBT, MMIC, Gain Block Amplifier, DC to 6 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH311S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed